??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1648.800 V-Block Element
HELP_VARIABLE
Company
Halder
Description
EH 1648. - V-Block Elements, right/left
Bill of material
1648.800 V-Block Element
BESTNR
Ref. No.
1648.800
B1
53 mm
D1
16 mm
S
20 mm
A
17 mm
FORM
form
left
G
Weight
1500 g
SYSTEM
System
L16
Embedded user actions